IESNA:LM-63-2002
[TEST]P243328
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S123DRP-H775D835-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 3 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3073
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.229167 0
1 1 23.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
1019.5 1097.9 1210 1350.9 1493.8 1672.1 1805.6 1918.6 2010.1 2034.3
2000.7 1883.1 1679.6 1458.3 1219.3 1032.6 867.3 740.4 644.2 565.8
515.4 465.9 423.9 382.8 348.2 309 273.5 238.1 202.6 171.8
136.3 104.6 76.6 51.3 27.1 10.3 0
1019.5 1100.3 1210 1343.9 1501.3 1662.3 1807 1924.6 2011 2036.7
1999.3 1873.3 1688.9 1488.2 1235.2 1047 870.6 740.4 645.1 574.6
517.2 465.9 425.3 387.9 347.3 308.1 272.6 238.1 203.1 171.8
138.6 106 77.5 49.9 29.4 11.2 0
1019.5 1096.5 1210.9 1339.3 1496.6 1654.8 1806.5 1917.6 1999.8 2034.3
2007.3 1893.4 1698.7 1515.7 1278.6 1062 883.7 756.7 658.2 582.1
522.8 471.5 426.2 386.5 349.6 310.9 274 239 203.1 170.9
138.2 106 76.6 51.8 28.9 11.2 0
1019.5 1098.9 1205.3 1329 1485.8 1638.5 1785.1 1885.4 1976 2024.1
2001.2 1919.5 1753.3 1553.5 1326.7 1099.3 915.9 794 684.8 596.1
531.2 481.7 434.6 393.1 352.4 314.2 275.9 240.9 204.9 171.8
137.7 106.4 77 51.3 29.9 11.2 0
1019.5 1093.3 1198.8 1320.1 1463 1613.3 1760.3 1863.5 1950.8 2003.5
2000.3 1923.2 1783.7 1597.9 1390.6 1171.2 975.6 828.6 711.9 623.2
552.2 493.9 444.9 400.5 357.6 318.8 281 244.1 207.7 173.7
139.1 107.8 78 52.3 28.9 11.2 0
1019.5 1090 1187.1 1301 1431.7 1580.1 1715.5 1836.9 1920.9 1971.8
1990 1939.6 1826.1 1669.8 1446.6 1264.6 1058.7 889.3 759.5 665.2
579.8 516.3 461.7 412.7 366 325.8 286.6 248.3 211 175.1
141.4 109.7 79.8 52.7 29.4 11.2 0
1019.5 1084.9 1171.7 1284.2 1407 1541.9 1680 1791.6 1861.2 1927
1960.6 1940 1863 1728.1 1562.4 1360.3 1159.1 986.4 831.4 717.5
625.1 549 487.3 430.9 382.8 338 296 255.8 217.1 178.8
144.7 110.6 81.7 53.7 29.9 12.1 0
1019.5 1082.5 1161.9 1264.1 1378 1498.9 1608.6 1712.2 1800.5 1871
1915.3 1919 1876.6 1779.5 1637.1 1458.3 1277.2 1090.5 929.4 801
688.5 601.7 521.9 460.7 404.7 354.8 310 264.2 224.5 185.8
150.3 116.2 82.6 54.1 31.7 12.6 0
1019.5 1071.3 1150.7 1238 1337.4 1446.6 1542.3 1652 1741.7 1796.7
1842 1866.3 1856.5 1801.4 1703.8 1557.3 1405.6 1231 1074.1 904.2
780 670.3 584.9 508.8 444.9 386.5 331 285.2 237.6 195.6
156.4 121.8 86.8 57 32.2 13.5 0
1019.5 1063.4 1131.5 1206.2 1306.6 1395.8 1499.4 1582.5 1648.3 1697.3
1746.3 1784.6 1796.3 1774.8 1721.1 1628.2 1502.2 1355.1 1202.5 1044.2
904.2 782.8 675 577.4 502.3 429.5 368.8 310.4 260 211.9
168.1 128.8 92.9 60.7 34.5 14 0
1019.5 1060.6 1121.7 1189.4 1262.7 1346.7 1418.2 1492.8 1562.9 1618
1645.5 1674.9 1693.6 1693.6 1672.1 1625.4 1542.8 1442 1323.4 1185.2
1046.6 910.7 786.6 677.8 584.4 500.9 423.4 353.4 294.6 238.1
187.7 143.3 99.9 65.4 37.3 14.9 0
1019.5 1062.5 1113.8 1171.2 1238.9 1298.7 1364.5 1440.1 1484.9 1509.2
1543.3 1558.7 1571.3 1572.2 1563.8 1542.3 1496.6 1435.9 1350 1252.9
1143.7 1025.1 904.7 791.7 682 584.9 493.9 415 342.2 274.5
214.7 160.6 113.4 71.9 39.2 15.4 0
1019.5 1058.3 1102.1 1150.2 1198.3 1251.5 1298.2 1351.4 1396.7 1416.3
1416.3 1428.9 1431.2 1425.2 1410.2 1393.4 1366.3 1325.7 1270.6 1204.4
1125.5 1036.3 931.3 833.3 730.1 633.9 539.6 459.3 373.4 299.2
236.2 174.1 120.9 77.5 42 17.3 0
1019.5 1052.2 1086.3 1125 1163.3 1203 1231 1266.9 1293.1 1308
1315.9 1316.9 1298.2 1273 1244 1217 1181.5 1138.5 1095.6 1040
978.9 914.5 836.5 755.8 672.7 591 507 429.5 355.7 285.7
224.1 166.7 116.7 73.8 40.1 14.9 0
1019.5 1045.6 1074.6 1099.3 1125.9 1150.2 1171.2 1181 1204.8 1217.4
1207.2 1187.6 1172.2 1143.2 1098.9 1057.3 1013 965.8 916.3 860.8
804.8 747.8 685.7 619.5 557.4 493.4 426.7 361.8 302.5 245.1
192.3 146.1 103.6 65.4 37.3 14.9 0
1019.5 1038.6 1057.8 1074.1 1088.6 1099.8 1110.1 1126.9 1115.2 1112.9
1116.6 1094.2 1068.1 1033 992.4 944.4 895.8 841.7 788 731.5
678.7 627.9 569.5 515.8 462.1 408 356.6 302.5 256.7 209.1
165.2 123.7 88.7 57.9 32.2 14 0
1019.5 1031.6 1041.9 1050.3 1055 1056.4 1056.9 1058.3 1044.7 1034
1021.4 997.6 971 939.7 907.5 861.7 813.2 761.8 709.5 657.7
603.1 551.3 502.8 451.9 403.8 358 312.3 266.5 225 184.9
147 111.1 80.3 52.3 29.9 11.7 0
1019.5 1028.4 1029.3 1030.7 1027 1020.4 1009.7 1000.4 980.3 965.4
943.9 919.1 894.4 865 832.8 798.2 757.6 712.8 664.7 615.3
563.9 514 466.3 417.3 373 330 287.6 247.9 210.5 172.3
136.3 106 76.6 48.5 27.1 11.7 0
1019.5 1024.2 1020.4 1013.9 1002.7 988.7 972.8 951.8 931.3 907.5
888.3 860.3 828.6 802.9 772.1 740.4 704.4 669.9 629.3 586.8
541.5 493.4 447.7 401 357.1 317 275.9 238.5 200.3 166.2
132.1 101.8 73.3 47.6 26.6 11.2 0
1019.5 1015.8 1006.9 992.9 975.6 956 935.5 913.5 886.5 859.4
837.9 804.3 776.3 748.3 716.5 685.3 655.4 619.9 586.3 550.4
510.7 473.8 433.2 390.3 352 309.5 271.7 234.3 197 163.4
130.7 100.4 71.9 47.1 26.6 10.7 0
1019.5 1007.4 990.6 972.8 951.4 928 903.7 881.8 850.1 823
795.9 763.2 737.1 706.7 676.9 645.6 614.3 584.4 550.8 520
486.4 453.3 415.9 380.9 345 307.2 271.2 234.8 197 162.9
129.8 100.8 73.3 46.2 26.6 11.2 0
1019.5 1000.8 979.8 956.5 931.3 907.5 879.9 851 824.8 794.5
766 737.6 710 680.1 649.8 623.2 591.9 561.6 530.8 500
469.1 436.9 404.3 370.2 334.7 301.1 266.5 231.5 196.1 163.4
130.2 101.8 73.3 47.6 26.6 11.2 0
1019.5 998 970.5 943.4 915.4 886 860.3 833.3 802.9 773
746 717 688.1 661.5 633.9 604 576.5 549.4 519.1 491.1
461.2 429.9 399.1 365.5 331 299.2 265.1 229.7 194.2 162.4
130.7 102.7 72.8 48.1 28 12.1 0
1019.5 992 962.6 931.7 900.9 871.5 845.9 811.8 780.5 754.8
730.1 700.2 673.1 647 619.5 592.8 568.1 541.5 514 485.5
457 426.2 394 364.6 329.6 297.8 264.2 230.1 196.5 163.8
131.2 101.8 74.7 49 29.4 11.7 0
1019.5 988.2 952.3 919.1 888.3 855.7 823.9 796.4 769.8 739.9
711.4 684.3 662.4 634.4 607.8 584 559.2 534.5 507.9 481.3
453.7 423.4 394.5 363.2 329.6 297.4 264.2 231.5 199.3 166.7
133.5 103.6 75.2 50.4 28.5 11.7 0
1019.5 983.1 943.9 907.5 872.5 840.7 812.7 779.6 752.5 724
696.5 672.2 647 623.7 600.3 574.6 553.2 529.4 503.7 479.4
451.4 424.3 393.1 361.8 331.4 300.2 266.5 232.9 198.9 166.7
134.9 104.1 75.6 50.9 28.5 12.1 0
1019.5 977 934.5 893.9 860.8 829 798.7 769.3 738.5 711.4
686.2 662.4 638.1 614.8 592.8 572.8 549.9 528 504.2 478.9
451.9 425.7 394.5 364.6 332.4 300.2 267 234.8 200.3 168.5
136.3 105 76.6 51.8 29.4 11.7 0
1019.5 969.1 922.9 883.7 847.3 814.1 783.8 758.6 727.8 697.4
677.3 656.3 634.4 612 592.4 573.7 552.2 529.8 507 481.3
452.8 425.7 397.7 366 335.2 303 272.1 236.2 202.6 169.9
137.2 106.9 78.9 52.3 29.9 11.2 0
1019.5 965.8 919.1 879 841.7 806.6 779.1 749.7 719.8 693.7
672.2 653.1 631.6 611.5 592.8 574.6 553.6 531.2 507 482.7
456.1 429 399.1 368.3 338.9 304.4 272.1 236.7 203.1 172.3
139.6 108.8 80.3 52.7 31.7 12.6 0
1019.5 969.1 917.3 875.7 837.9 802.4 769.8 739.9 718.9 695.1
670.3 648.9 630.2 611.5 593.8 575.6 554.1 532.6 511.6 486.4
459.8 431.3 402.9 370.6 340.3 306.7 272.1 239.5 205.9 174.1
142.8 112 81.7 55.1 31.7 12.6 0
1019.5 967.2 914.5 874.8 833.7 799.2 770.7 738.5 716.1 689.9
668.5 648.4 631.6 613.4 596.1 576.5 556.9 535.4 513.5 487.3
460.7 433.7 404.7 373.9 341.2 310.4 274.5 243.2 209.1 178.3
145.2 113.9 83.6 56.5 33.6 12.1 0
1019.5 964 913.1 867.8 829 795.9 765.1 734.3 710 688.5
667.1 648.4 631.6 613.4 596.6 580.2 559.2 537.3 514.4 490.6
464.5 436.5 406.1 375.8 345 311.8 279.6 246.5 213.3 182.1
148.4 117.6 86.8 57.4 32.7 12.6 0
1019.5 965.4 910.7 865 825.8 792.2 761.4 732.9 707.7 683.4
664.7 647.5 632.1 614.8 598.4 580.2 561.1 540.6 516.8 492.5
467.7 439.7 410.8 379 349.2 317.4 282.4 252.1 219.9 184.9
152.6 119 88.2 62.1 35 12.6 0
1019.5 963 906.1 864.1 823 787.5 755.8 731.5 702.5 684.3
665.7 647 631.6 616.2 599.4 582.1 563 540.1 519.6 496.7
468.2 440.7 413.6 382.8 352 318.8 287.6 254.4 221.7 189.1
157.3 122.8 92 60.7 35.5 12.1 0
1019.5 963 907.9 862.2 821.1 785.6 756.2 727.3 703.5 682
663.3 647.5 633 616.2 599.8 582.1 563 542.4 520 495.3
471.5 441.6 414.1 383.2 354.8 323 288.5 256.7 225 193.3
159.2 125.6 92.4 64.4 35.5 11.7 0
1019.5 959.3 903.3 858.9 819.7 782.8 754.4 725.9 701.6 680.1
662.9 646.1 631.6 616.2 599.4 582.6 563.9 543.8 520.5 495.7
471.5 443.5 414.5 383.2 354.3 324.4 290.8 260.5 225.9 194.2
161 128.8 95.2 64.4 35.5 12.6 0
1019.5 960.7 901.9 858.9 819.7 785.2 754.4 725.4 698.3 679.7
661 646.1 632.1 614.3 598.4 583.5 563.9 541.5 520 496.7
468.7 443.5 415.5 382.8 354.8 324 294.1 259.5 227.8 195.1
160.6 127 94.3 62.6 35.5 12.1 0
